Browning Steel Bushed Bore HPT Sprocket - B4414M85TL
Part #:2764017
Catalog #:B4414M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Flange (mm): | 213.233 mm |
| Width (mm): | 85 mm | Number of teeth: | 44 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 23.8125 mm |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 193.294 mm |
| Pitch Diameter (mm): | 196.088 mm |
General Specifications
| UPC: | 662460610979 | Weight: | 23.09 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

