Browning Steel Bushed Bore HPT Sprocket - B4814M85TL
Part #:2764025
Catalog #:B4814M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Number of teeth: | 48 |
| Product Type: | HPT Sprocket | Flange (mm): | 227.1014 mm |
| Bushing: | 3020 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Pitch Diameter (mm): | 213.8934 mm | Bore (Min) (mm): | 23.8125 mm |
| Outside Diameter (mm): | 211.0994 mm |
General Specifications
| UPC: | 662460610986 | Weight: | 29.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

