Browning Steel Bushed Bore HPT Sprocket - B5214M85TL
Part #:2764033
Catalog #:B5214M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 52 | Product Type: | HPT Sprocket |
| Flange (mm): | 246.0498 mm | Bushing: | 3535 |
| Width (mm): | 85 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Material: | Steel | Pitch Diameter (mm): | 231.7242 mm |
| Outside Diameter (mm): | 228.9302 mm | Bore (Max) (mm): | 88.9 mm |
| Bore (Min) (mm): | 30.1625 mm |
General Specifications
| UPC: | 662460610993 | Weight: | 41.98 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

