Browning Steel Bushed Bore HPT Sprocket - B5614M85TL
Part #:2764041
Catalog #:B5614M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 56 | Bushing: | 3535 |
| Flange (mm): | 263.017 mm | Width (mm): | 85 mm |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 249.555 mm |
| Outside Diameter (mm): | 246.761 mm | Material: | Steel |
| Bore (Min) (mm): | 30.1625 mm | Belt Section: | 14M |
| Bore (Max) (mm): | 88.9 mm |
General Specifications
| UPC: | 662460611006 | Weight: | 51.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

