Browning Steel Bushed Bore HPT Sprocket - B6014M85TL
Part #:2764058
Catalog #:B6014M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 85 mm |
| Bushing: | 3535 | Flange (mm): | 281.1018 mm |
| Number of teeth: | 60 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 88.9 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 264.5918 mm |
| Pitch Diameter (mm): | 267.3858 mm | Bore (Min) (mm): | 30.1625 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611013 | Weight: | 62.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

