Browning Steel Bushed Bore HPT Sprocket - B6814M85TL
Part #:2764074
Catalog #:B6814M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 317.5 mm | Product Type: | HPT Sprocket |
| Width (mm): | 85 mm | Number of teeth: | 68 |
| Bushing: | 3535 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 88.9 mm |
| Bore (Min) (mm): | 30.1625 mm | Belt Section: | 14M |
| Material: | Steel | Outside Diameter (mm): | 300.228 mm |
| Pitch Diameter (mm): | 303.022 mm |
General Specifications
| UPC: | 662460611037 | Weight: | 64.56 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

