Browning Steel Bushed Bore HPT Sprocket - B7214M85TL
Part #:2764082
Catalog #:B7214M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 72 | Flange (mm): | 334.9498 mm |
| Bushing: | 3535 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 30.1625 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 88.9 mm |
| Pitch Diameter (mm): | 320.8528 mm | Outside Diameter (mm): | 318.0588 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611044 | Weight: | 98.14 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

