Browning Steel Bushed Bore HPT Sprocket - B16814M85TL
Part #:2764132
Catalog #:B16814M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 4040 | Product Type: | HPT Sprocket |
| Number of teeth: | 168 | Width (mm): | 85 mm |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Max) (mm): | 101.6 mm | Pitch Diameter (mm): | 748.665 mm |
| Bore (Min) (mm): | 36.5125 mm | Material: | Steel |
| Belt Section: | 14M | Outside Diameter (mm): | 745.871 mm |
General Specifications
| UPC: | 662460611099 | Weight: | 148.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

