Browning Steel Bushed Bore HPT Sprocket - B19214M85TL
Part #:2764140
Catalog #:B19214M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 4040 | Width (mm): | 85 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 192 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Material: | Steel | Bore (Max) (mm): | 101.6 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 36.5125 mm |
| Outside Diameter (mm): | 852.8304 mm | Pitch Diameter (mm): | 855.6244 mm |
General Specifications
| UPC: | 662460611105 | Weight: | 210.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

