Browning Steel Bushed Bore HPT Sprocket - B3014M115TL
Part #:2764173
Catalog #:B3014M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 30 | Width (mm): | 115 mm |
| Flange (mm): | 146.3802 mm | Product Type: | HPT Sprocket |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 63.5 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 130.8862 mm |
| Pitch Diameter (mm): | 133.6802 mm |
General Specifications
| UPC: | 662460611112 | Weight: | 12.88 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

