Browning Steel Bushed Bore HPT Sprocket - B3214M115TL
Part #:2764181
Catalog #:B3214M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 115 mm | Number of teeth: | 32 |
| Flange (mm): | 155.5496 mm | Product Type: | HPT Sprocket |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 139.8016 mm | Pitch Diameter (mm): | 142.5956 mm |
| Material: | Steel | Belt Section: | 14M |
| Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460611129 | Weight: | 14.81 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

