Browning Steel Bushed Bore HPT Sprocket - B3414M115TL
Part #:2764199
Catalog #:B3414M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Number of teeth: | 34 |
| Flange (mm): | 164.211 mm | Width (mm): | 115 mm |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 151.511 mm |
| Outside Diameter (mm): | 148.717 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Bore (Max) (mm): | 63.5 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460611136 | Weight: | 18.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

