Browning Steel Bushed Bore HPT Sprocket - B3614M115TL
Part #:2764207
Catalog #:B3614M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 36 | Bushing: | 3020 |
| Product Type: | HPT Sprocket | Width (mm): | 115 mm |
| Flange (mm): | 173.1264 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 157.6324 mm |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 23.8125 mm |
| Pitch Diameter (mm): | 160.4264 mm |
General Specifications
| UPC: | 662460611143 | Weight: | 17.37 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

