Browning Steel Bushed Bore HPT Sprocket - B3814M115TL
Part #:2764215
Catalog #:B3814M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 38 | Flange (mm): | 182.0418 mm |
| Width (mm): | 115 mm | Bushing: | 3020 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Bore (Max) (mm): | 76.2 mm | Bore (Min) (mm): | 23.8125 mm |
| Outside Diameter (mm): | 166.5986 mm | Pitch Diameter (mm): | 169.3926 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611150 | Weight: | 19.31 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

