Browning Steel Bushed Bore HPT Sprocket - B4014M115TL
Part #:2764223
Catalog #:B4014M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Width (mm): | 115 mm |
| Bushing: | 3020 | Flange (mm): | 190.9572 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Pitch Diameter (mm): | 178.2572 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 23.8125 mm | Bore (Max) (mm): | 76.2 mm |
| Outside Diameter (mm): | 175.4632 mm |
General Specifications
| UPC: | 662460611167 | Weight: | 23.46 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

