Browning Steel Bushed Bore HPT Sprocket - B4814M115TL
Part #:2764249
Catalog #:B4814M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 115 mm | Bushing: | 3535 |
| Product Type: | HPT Sprocket | Number of teeth: | 48 |
| Flange (mm): | 227.1014 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 30.1625 mm |
| Pitch Diameter (mm): | 213.8934 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 211.0994 mm | Bore (Max) (mm): | 88.9 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611181 | Weight: | 40.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

