Browning Steel Bushed Bore HPT Sprocket - B5214M115TL
Part #:2764256
Catalog #:B5214M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 115 mm | Bushing: | 4040 |
| Number of teeth: | 52 | Flange (mm): | 246.0498 mm |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 101.6 mm |
| Bore (Min) (mm): | 36.5125 mm | Outside Diameter (mm): | 228.9302 mm |
| Pitch Diameter (mm): | 231.7242 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460611198 | Weight: | 45.36 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

