Browning Steel Bushed Bore HPT Sprocket - B5614M115TL
Part #:2764264
Catalog #:B5614M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 263.017 mm | Number of teeth: | 56 |
| Width (mm): | 115 mm | Product Type: | HPT Sprocket |
| Bushing: | 4040 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 101.6 mm |
| Outside Diameter (mm): | 246.761 mm | Bore (Min) (mm): | 36.5125 mm |
| Material: | Steel | Pitch Diameter (mm): | 249.555 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460611204 | Weight: | 58.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

