Browning Steel Bushed Bore HPT Sprocket - B6014M115TL
Part #:2764272
Catalog #:B6014M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 4040 |
| Width (mm): | 115 mm | Flange (mm): | 281.1018 mm |
| Number of teeth: | 60 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 101.6 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 36.5125 mm |
| Material: | Steel | Outside Diameter (mm): | 264.5918 mm |
| Pitch Diameter (mm): | 267.3858 mm |
General Specifications
| UPC: | 662460611211 | Weight: | 73.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

