Browning Steel Bushed Bore HPT Sprocket - B6414M115TL
Part #:2764280
Catalog #:B6414M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 298.45 mm | Product Type: | HPT Sprocket |
| Width (mm): | 115 mm | Number of teeth: | 64 |
| Bushing: | 4545 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Bore (Min) (mm): | 49.2125 mm | Pitch Diameter (mm): | 285.2166 mm |
| Bore (Max) (mm): | 114.3 mm | Outside Diameter (mm): | 282.4226 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611228 | Weight: | 81.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

