Browning Steel Bushed Bore HPT Sprocket - B9014M115TL
Part #:2764322
Catalog #:B9014M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 4545 |
| Width (mm): | 115 mm | Number of teeth: | 90 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Pitch Diameter (mm): | 401.066 mm |
| Bore (Max) (mm): | 114.3 mm | Bore (Min) (mm): | 49.2125 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 398.272 mm |
General Specifications
| UPC: | 662460611266 | Weight: | 132.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

