Browning Steel Bushed Bore HPT Sprocket - B11214M115TL
Part #:2764330
Catalog #:B11214M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 112 | Width (mm): | 115 mm |
| Bushing: | 4545 | Product Type: | HPT Sprocket |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Outside Diameter (mm): | 496.316 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 49.2125 mm | Bore (Max) (mm): | 114.3 mm |
| Material: | Steel | Pitch Diameter (mm): | 499.11 mm |
General Specifications
| UPC: | 662460611273 | Weight: | 190.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

