Browning Steel Bushed Bore HPT Sprocket - B14414M115TL
Part #:2764348
Catalog #:B14414M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 144 | Product Type: | HPT Sprocket |
| Width (mm): | 115 mm | Bushing: | 4545 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Max) (mm): | 114.3 mm | Outside Diameter (mm): | 638.9116 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 641.7056 mm |
| Bore (Min) (mm): | 49.2125 mm | Material: | Steel |
General Specifications
| UPC: | 662460611280 | Weight: | 166.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

