Browning Steel Bushed Bore HPT Sprocket - B21614M115TL
Part #:2764371
Catalog #:B21614M115TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 6050 | Number of teeth: | 216 |
| Width (mm): | 115 mm | Product Type: | HPT Sprocket |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Max) (mm): | 150.8125 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 959.7644 mm | Pitch Diameter (mm): | 962.5584 mm |
| Material: | Steel | Bore (Min) (mm): | 112.7125 mm |
General Specifications
| UPC: | 662460611310 | Weight: | 307.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

