Browning Steel Bushed Bore HPT Sprocket - B4014M170TL
Part #:2764405
Catalog #:B4014M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 170 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 40 | Bushing: | 3535 |
| Flange (mm): | 190.9572 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 178.2572 mm |
| Bore (Min) (mm): | 30.1625 mm | Outside Diameter (mm): | 175.4632 mm |
| Bore (Max) (mm): | 88.9 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460611327 | Weight: | 57.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

