Browning Steel Bushed Bore HPT Sprocket - B4414M170TL
Part #:2764413
Catalog #:B4414M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3535 | Number of teeth: | 44 |
| Product Type: | HPT Sprocket | Flange (mm): | 213.233 mm |
| Width (mm): | 170 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 196.088 mm |
| Outside Diameter (mm): | 193.294 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 30.1625 mm | Bore (Max) (mm): | 88.9 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611334 | Weight: | 33.63 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 7.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

