Browning Steel Bushed Bore HPT Sprocket - B5214M170TL
Part #:2764439
Catalog #:B5214M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 170 mm | Number of teeth: | 52 |
| Bushing: | 4040 | Flange (mm): | 246.0498 mm |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 228.9302 mm |
| Bore (Max) (mm): | 101.6 mm | Material: | Steel |
| Belt Section: | 14M | Bore (Min) (mm): | 36.5125 mm |
| Pitch Diameter (mm): | 231.7242 mm |
General Specifications
| UPC: | 662460611358 | Weight: | 60.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

