Browning Steel Bushed Bore HPT Sprocket - B6014M170TL
Part #:2764454
Catalog #:B6014M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 4545 | Number of teeth: | 60 |
| Flange (mm): | 281.1018 mm | Width (mm): | 170 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 114.3 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 267.3858 mm |
| Bore (Min) (mm): | 49.2125 mm | Material: | Steel |
| Outside Diameter (mm): | 264.5918 mm |
General Specifications
| UPC: | 662460611372 | Weight: | 85.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

