Browning Steel Bushed Bore HPT Sprocket - B6414M170TL
Part #:2764462
Catalog #:B6414M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 170 mm | Product Type: | HPT Sprocket |
| Bushing: | 4545 | Flange (mm): | 298.45 mm |
| Number of teeth: | 64 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Bore (Min) (mm): | 49.2125 mm | Outside Diameter (mm): | 282.4226 mm |
| Pitch Diameter (mm): | 285.2166 mm | Bore (Max) (mm): | 114.3 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460611389 | Weight: | 91.02 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

