Browning Steel Bushed Bore HPT Sprocket - B6814M170TL
Part #:2764470
Catalog #:B6814M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 317.5 mm | Bushing: | 4545 |
| Width (mm): | 170 mm | Number of teeth: | 68 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 114.3 mm |
| Material: | Steel | Bore (Min) (mm): | 49.2125 mm |
| Pitch Diameter (mm): | 303.022 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 300.228 mm |
General Specifications
| UPC: | 662460611396 | Weight: | 110.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

