Browning Steel Bushed Bore HPT Sprocket - B7214M170TL
Part #:2764488
Catalog #:B7214M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 72 | Product Type: | HPT Sprocket |
| Flange (mm): | 334.9498 mm | Bushing: | 4545 |
| Width (mm): | 170 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Min) (mm): | 49.2125 mm | Outside Diameter (mm): | 318.0588 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 114.3 mm |
| Pitch Diameter (mm): | 320.8528 mm |
General Specifications
| UPC: | 662460611402 | Weight: | 115.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

