Browning Steel Bushed Bore HPT Sprocket - B8014M170TL
Part #:2764496
Catalog #:B8014M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 4545 | Product Type: | HPT Sprocket |
| Width (mm): | 170 mm | Flange (mm): | 371.475 mm |
| Number of teeth: | 80 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Belt Section: | 14M | Bore (Min) (mm): | 49.2125 mm |
| Outside Diameter (mm): | 353.7204 mm | Bore (Max) (mm): | 114.3 mm |
| Pitch Diameter (mm): | 356.5144 mm |
General Specifications
| UPC: | 662460611419 | Weight: | 125.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

