Browning Steel Bushed Bore HPT Sprocket - B11214M170TL
Part #:2764512
Catalog #:B11214M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 112 | Bushing: | 4545 |
| Product Type: | HPT Sprocket | Width (mm): | 170 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 14M | Pitch Diameter (mm): | 499.11 mm |
| Material: | Steel | Bore (Min) (mm): | 49.2125 mm |
| Bore (Max) (mm): | 114.3 mm | Outside Diameter (mm): | 496.316 mm |
General Specifications
| UPC: | 662460611433 | Weight: | 175.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

