Browning Steel Bushed Bore HPT Sprocket - B14414M170TL
Part #:2764520
Catalog #:B14414M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 144 | Width (mm): | 170 mm |
| Product Type: | HPT Sprocket | Bushing: | 6050 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Pitch Diameter (mm): | 641.7056 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 112.7125 mm | Outside Diameter (mm): | 638.9116 mm |
| Material: | Steel | Bore (Max) (mm): | 150.8125 mm |
General Specifications
| UPC: | 662460611440 | Weight: | 240.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

