Browning Steel Bushed Bore HPT Sprocket - B19214M170TL
Part #:2764546
Catalog #:B19214M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 170 mm |
| Bushing: | 6050 | Number of teeth: | 192 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Bore (Min) (mm): | 112.7125 mm |
| Outside Diameter (mm): | 852.8304 mm | Belt Section: | 14M |
| Bore (Max) (mm): | 150.8125 mm | Pitch Diameter (mm): | 855.6244 mm |
General Specifications
| UPC: | 662460611464 | Weight: | 322.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

