Browning Steel Bushed Bore HPT Sprocket - B21614M170TL
Part #:2764553
Catalog #:B21614M170TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 170 mm |
| Bushing: | 6050 | Number of teeth: | 216 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Max) (mm): | 150.8125 mm | Outside Diameter (mm): | 959.7644 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 112.7125 mm |
| Pitch Diameter (mm): | 962.5584 mm | Material: | Steel |
General Specifications
| UPC: | 662460611471 | Weight: | 350.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

