Browning Steel Rough Bore HPT Sprocket - B288M50B
Part #:3551413
Catalog #:B288M50B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Number of teeth: | 28 |
| Flange (mm): | 80.01 mm | Model Name: | HPT_Master1 |
| Product Type: | HPT Sprocket | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 31.75 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 70.0024 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 71.2978 mm |
General Specifications
| UPC: | 662289334810 | Weight: | 3.99 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

