Browning Steel Rough Bore HPT Sprocket - B2814M115B
Part #:3552387
Catalog #:B2814M115B
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 127 mm |
| Number of teeth: | 28 | Model Name: | HPT_Master1 |
| Width (mm): | 115 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 122.0978 mm | Bore (Min) (mm): | 31.75 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 124.7648 mm |
| Bore (Max) (mm): | 53.975 mm | Material: | Steel |
General Specifications
| UPC: | 662289330904 | Weight: | 23.00 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

