Browning Steel Rough Bore HPT Sprocket - B2914M115B
Part #:3552395
Catalog #:B2914M115B
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | HPT_Master1 | Width (mm): | 115 mm |
| Product Type: | HPT Sprocket | Flange (mm): | 137.9982 mm |
| Number of teeth: | 29 | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 31.75 mm | Belt Section: | 14M |
| Material: | Steel | Outside Diameter (mm): | 126.5428 mm |
| Pitch Diameter (mm): | 129.2352 mm | Bore (Max) (mm): | 53.975 mm |
General Specifications
| UPC: | 662289334988 | Weight: | 23.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

