Browning Steel Rough Bore HPT Sprocket - B3814M170B
Part #:3552627
Catalog #:B3814M170B
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Model Name: | HPT_Master1 |
| Flange (mm): | 183.007 mm | Number of teeth: | 38 |
| Width (mm): | 170 mm | Bore Type: | Rough Bore |
| Belt Section: | 14M | Outside Diameter (mm): | 166.624 mm |
| Pitch Diameter (mm): | 169.3418 mm | Material: | Steel |
| Bore (Min) (mm): | 38.1 mm | Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662289369027 | Weight: | 56.50 LB |
| Packaged Length: | 7.21 IN | Packaged Width: | 7.21 IN |
| Packaged Height: | 8.65 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

