Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK30H
Part #:1042076
Catalog #:AK30H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3L): | 2.46 | Datum Diameter (A): | 2.8 |
| Pitch Diameter (A): | 3 | Material: | Cast Iron |
| Model Name: | AKH_Sheave_Master | Number of Grooves: | 1 |
| Type of Bore: | Bushed | Belt Section: | 4L or A, 3L |
| Outside Diameter (in): | 3.05 in | Outside Length (in): | 1.8125 in |
| Bore (Min) (in): | 0.375 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 1.8125 |
| Bushing Bore Range: | 0.375 - 1.500 | Pulley Construction: | Plain |
| Face Width (in): | 0.75 |
General Specifications
| UPC: | 662289121984 | Weight: | 1.32 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.50 IN |

