Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK32H
Part #:1042084
Catalog #:AK32H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | AKH_Sheave_Master | Pitch Diameter (A): | 3.2 |
| Datum Diameter (A): | 3 | Pitch Diameter (3L): | 2.66 |
| Type of Bore: | Bushed | Number of Grooves: | 1 |
| Material: | Cast Iron | Bore (Min) (in): | 0.375 in |
| Outside Length (in): | 1.8125 in | Product Type: | FHP - Bushed |
| Belt Section: | 4L or A, 3L | Outside Diameter (in): | 3.25 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Bushing Bore Range: | 0.375 - 1.500 | Overall Width (in): | 1.8125 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289251933 | Weight: | 1.45 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.50 IN |

