Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK41H
Part #:1042118
Catalog #:AK41H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Pitch Diameter (A): | 3.9 |
| Pitch Diameter (3L): | 3.36 | Datum Diameter (A): | 3.7 |
| Model Name: | AKH_Sheave_Master | Number of Grooves: | 1 |
| Material: | Cast Iron | Product Type: | FHP - Bushed |
| Outside Diameter (in): | 3.95 in | Outside Length (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Overall Width (in): | 1.5 | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 0.75 |
General Specifications
| UPC: | 662289162017 | Weight: | 1.75 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.20 IN |

