Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK44H
Part #:1042126
Catalog #:AK44H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | AKH_Sheave_Master | Pitch Diameter (3L): | 3.66 |
| Type of Bore: | Bushed | Number of Grooves: | 1 |
| Pitch Diameter (A): | 4.2 | Datum Diameter (A): | 4 |
| Material: | Cast Iron | Belt Section: | 4L or A, 3L |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Diameter (in): | 4.25 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Overall Width (in): | 1.5 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289316083 | Weight: | 2.10 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.70 IN |

