Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK46H
Part #:1042134
Catalog #:AK46H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | AKH_Sheave_Master |
| Type of Bore: | Bushed | Pitch Diameter (A): | 4.4 |
| Pitch Diameter (3L): | 3.86 | Number of Grooves: | 1 |
| Datum Diameter (A): | 4.2 | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 1.5 in |
| Belt Section: | 4L or A, 3L | Outside Diameter (in): | 4.45 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Overall Width (in): | 1.5 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289292042 | Weight: | 2.08 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.30 IN |

