Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK59H
Part #:1042183
Catalog #:AK59H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Type of Bore: | Bushed |
| Pitch Diameter (A): | 5.7 | Model Name: | AKH_Sheave_Master |
| Datum Diameter (A): | 5.5 | Material: | Cast Iron |
| Pitch Diameter (3L): | 5.16 | Outside Length (in): | 1.5 in |
| Belt Section: | 4L or A, 3L | Outside Diameter (in): | 5.75 in |
| Bore (Min) (in): | 0.375 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 1.5 |
| Face Width (in): | 0.75 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289222056 | Weight: | 2.82 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 1.10 IN |

