Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK66H
Part #:1042217
Catalog #:AK66H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 6.2 | Material: | Cast Iron |
| Pitch Diameter (A): | 6.4 | Type of Bore: | Bushed |
| Number of Grooves: | 1 | Pitch Diameter (3L): | 5.86 |
| Model Name: | AKH_Sheave_Master | Outside Diameter (in): | 6.45 in |
| Outside Length (in): | 1.5 in | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 0.75 | Pulley Construction: | Spoke |
| Overall Width (in): | 1.47 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289132065 | Weight: | 3.30 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 1.00 IN |

