Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK69H
Part #:1042225
Catalog #:AK69H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3L): | 6.16 | Pitch Diameter (A): | 6.7 |
| Type of Bore: | Bushed | Model Name: | AKH_Sheave_Master |
| Datum Diameter (A): | 6.5 | Material: | Cast Iron |
| Number of Grooves: | 1 | Outside Diameter (in): | 6.75 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoke |
| Overall Width (in): | 1.47 | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 0.75 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289262090 | Weight: | 3.35 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN |

