Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK71H
Part #:1042233
Catalog #:AK71H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3L): | 6.36 | Material: | Cast Iron |
| Pitch Diameter (A): | 6.9 | Model Name: | AKH_Sheave_Master |
| Type of Bore: | Bushed | Number of Grooves: | 1 |
| Datum Diameter (A): | 6.7 | Outside Diameter (in): | 6.95 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 1.5 in |
| Belt Section: | 4L or A, 3L | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 1.5 |
| Face Width (in): | 0.75 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289192113 | Weight: | 3.93 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN |

