Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK74H
Part #:1042241
Catalog #:AK74H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Model Name: | AKH_Sheave_Master |
| Datum Diameter (A): | 7 | Number of Grooves: | 1 |
| Pitch Diameter (3L): | 6.66 | Pitch Diameter (A): | 7.2 |
| Material: | Cast Iron | Outside Diameter (in): | 7.25 in |
| Bore (Min) (in): | 0.375 in | Product Type: | FHP - Bushed |
| Outside Length (in): | 1.5 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Overall Width (in): | 1.5 | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289302147 | Weight: | 3.25 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN |

